IESNA:LM-63-2002
[TEST]P1434863
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-830-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15750.8
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2312.3 2315.8 2277.2 2175.4 2112.3 2112.3 2171.9 2235.1 2333.3 2445.6 2680.7 2993.0 3273.7 3515.8 3747.3 3982.4 4200.0 4417.5 
4642.1 4793.0 4852.6 4842.1 4785.9 4593.0 4417.5 4305.2 4210.5 3996.5 3571.9 2557.9 1252.6 533.3 371.9 284.2 214.0 
143.9 73.7 0.0 
2312.3 2315.8 2270.2 2171.9 2108.8 2112.3 2168.4 2231.6 2329.8 2449.1 2670.2 2975.4 3263.1 3512.3 3757.9 3989.5 4221.0 4449.1 
4663.1 4835.1 4912.3 4898.2 4863.1 4635.1 4459.6 4319.3 4207.0 3971.9 3519.3 2557.9 1284.2 536.8 378.9 291.2 221.1 
147.4 73.7 0.0 
2312.3 2301.7 2266.7 2189.5 2129.8 2129.8 2189.5 2263.1 2368.4 2491.2 2705.2 3014.0 3315.8 3610.5 3880.7 4150.9 4438.6 4684.2 
4954.4 5154.4 5256.1 5273.7 5284.2 5175.4 4929.8 4715.8 4557.9 4312.3 3821.0 2800.0 1536.8 656.1 431.6 326.3 245.6 
164.9 87.7 0.0 
2312.3 2315.8 2291.2 2238.6 2189.5 2189.5 2252.6 2343.8 2445.6 2586.0 2771.9 3080.7 3452.6 3785.9 4063.1 4385.9 4691.2 5031.6 
5315.8 5571.9 5719.3 5785.9 5789.4 5785.9 5719.3 5508.7 5207.0 4866.6 4347.3 3326.3 1964.9 870.2 512.3 382.5 287.7 
200.0 105.3 0.0 
2312.3 2308.8 2305.3 2284.2 2263.1 2266.7 2326.3 2431.6 2554.4 2694.7 2887.7 3164.9 3540.3 3985.9 4329.8 4666.6 5056.1 5421.0 
5757.9 6014.0 6224.5 6392.9 6417.5 6533.3 6628.0 6589.4 6442.1 6136.8 5515.8 4428.0 2968.4 1505.3 715.8 480.7 
343.9 221.1 112.3 0.0 
2312.3 2319.3 2333.3 2354.4 2364.9 2389.5 2442.1 2547.4 2687.7 2870.2 3098.2 3361.4 3691.2 4147.3 4652.6 5087.7 5484.2 5866.6 
6168.4 6400.0 6617.5 6817.5 6870.1 7066.6 7343.8 7536.8 7564.9 7438.6 7080.7 6119.3 4442.1 2628.1 1207.0 617.5 
414.0 249.1 115.8 0.0 
2312.3 2326.3 2364.9 2421.0 2470.2 2533.3 2617.5 2726.3 2873.7 3098.2 3378.9 3684.2 4035.1 4480.7 4989.4 5540.3 5989.4 6301.7 
6480.7 6624.5 6736.8 6845.6 6894.7 7031.5 7252.6 7396.5 7424.5 7080.7 6424.5 5515.8 4224.5 2645.6 1375.4 712.3 
400.0 249.1 101.8 0.0 
2312.3 2326.3 2378.9 2459.6 2550.9 2670.2 2800.0 2950.9 3129.8 3382.4 3687.7 4028.0 4428.0 4933.3 5505.2 6126.3 6557.9 
6821.0 6989.4 7059.6 7098.2 7140.3 7143.8 7249.1 7231.5 7024.5 6512.2 5736.8 4835.1 3659.6 2371.9 1368.4 828.1 
561.4 414.0 301.8 133.3 0.0 
2312.3 2340.3 2403.5 2498.2 2614.0 2768.4 2933.3 3140.3 3393.0 3698.2 4063.1 4480.7 4996.5 5649.1 6336.8 6933.3 7392.9 
7687.7 7891.2 8021.0 8164.9 8266.6 8280.7 8319.3 8108.7 7589.4 6828.0 5817.5 4585.9 3157.9 1915.8 1228.1 824.6 
589.5 435.1 315.8 150.9 0.0 
2312.3 2336.8 2403.5 2505.2 2631.6 2789.5 2971.9 3189.5 3445.6 3778.9 4161.4 4603.5 5175.4 5856.1 6585.9 7242.1 7698.2 
8028.0 8259.6 8410.5 8543.8 8589.4 8652.6 8610.5 8371.9 7807.0 6863.1 5701.7 4354.4 2950.9 1814.0 1178.9 789.5 
554.4 414.0 308.8 164.9 0.0 
2312.3 2336.8 2407.0 2505.2 2631.6 2782.4 2975.4 3200.0 3459.6 3793.0 4178.9 4607.0 5182.4 5810.5 6512.2 7080.7 7522.8 
7757.9 7891.2 7940.3 7929.8 7838.6 7824.5 7670.1 7280.7 6596.5 5684.2 4564.9 3438.6 2298.2 1473.7 975.4 694.7 
501.8 361.4 284.2 133.3 0.0 
2312.3 2336.8 2414.0 2508.8 2628.1 2782.4 2954.4 3164.9 3417.5 3708.8 4042.1 4445.6 4891.2 5417.5 6000.0 6494.7 6800.0 
6915.8 6877.2 6747.3 6519.3 6228.0 6161.4 5842.1 5329.8 4712.3 3975.4 3105.2 2308.8 1593.0 1115.8 838.6 631.6 459.6 
329.8 249.1 105.3 0.0 
2312.3 2340.3 2407.0 2498.2 2607.0 2743.8 2898.2 3073.7 3266.6 3487.7 3743.8 4014.0 4305.2 4631.6 5031.6 5333.3 5459.6 
5400.0 5168.4 4810.5 4428.0 3996.5 3884.2 3536.8 3080.7 2557.9 2070.2 1645.6 1291.2 1049.1 887.7 747.4 603.5 466.7 347.4 
259.6 119.3 0.0 
2312.3 2329.8 2378.9 2449.1 2529.8 2600.0 2666.7 2729.8 2796.5 2870.2 2947.4 3003.5 3042.1 3080.7 3115.8 3133.3 3098.2 2985.9 2747.4 
2449.1 2091.2 1761.4 1698.2 1498.2 1305.3 1157.9 1045.6 957.9 887.7 824.6 757.9 680.7 589.5 505.3 431.6 347.4 161.4 0.0 
2312.3 2326.3 2357.9 2393.0 2410.5 2414.0 2417.5 2403.5 2386.0 2357.9 2347.4 2357.9 2375.4 2375.4 2371.9 2336.8 2266.7 2150.9 1986.0 
1778.9 1543.9 1315.8 1277.2 1140.3 1014.0 929.8 859.6 807.0 761.4 719.3 673.7 617.5 547.4 466.7 375.4 277.2 129.8 0.0 
2312.3 2322.8 2333.3 2326.3 2287.7 2252.6 2207.0 2150.9 2126.3 2126.3 2133.3 2129.8 2108.8 2056.1 1993.0 1905.3 1800.0 1673.7 1533.3 
1386.0 1252.6 1136.8 1119.3 1031.6 940.3 873.7 817.5 761.4 705.3 635.1 578.9 508.8 445.6 371.9 270.2 168.4 98.2 0.0 
2312.3 2305.3 2284.2 2231.6 2171.9 2101.7 2042.1 2024.6 2028.1 2024.6 2010.5 1978.9 1919.3 1835.1 1743.9 1638.6 1529.8 1421.0 1322.8 
1235.1 1143.9 1063.2 1052.6 1017.5 975.4 922.8 866.7 800.0 729.8 663.2 607.0 550.9 487.7 403.5 287.7 189.5 98.2 0.0 
2312.3 2305.3 2256.1 2178.9 2098.2 2021.0 1993.0 2000.0 2000.0 1978.9 1936.8 1863.1 1775.4 1673.7 1571.9 1477.2 1371.9 1284.2 1207.0 
1105.3 1080.7 1056.1 1049.1 1049.1 1038.6 996.5 933.3 845.6 782.5 743.9 726.3 701.8 652.6 550.9 378.9 259.6 161.4 0.0 
2312.3 2287.7 2217.5 2115.8 2021.0 1961.4 1961.4 1971.9 1961.4 1926.3 1852.6 1754.4 1652.6 1540.3 1435.1 1340.3 1245.6 1150.9 1056.1 
1031.6 1021.0 1014.0 1014.0 1010.5 996.5 947.4 849.1 793.0 768.4 754.4 726.3 694.7 638.6 543.9 410.5 294.7 207.0 0.0 
2312.3 2284.2 2207.0 2094.7 1986.0 1947.4 1961.4 1964.9 1943.8 1891.2 1796.5 1691.2 1564.9 1449.1 1340.3 1242.1 1147.4 1021.0 971.9 
954.4 957.9 964.9 957.9 940.3 919.3 842.1 771.9 743.9 726.3 712.3 680.7 649.1 578.9 470.2 368.4 287.7 186.0 0.0 
2312.3 2287.7 2196.5 2077.2 1978.9 1943.8 1957.9 1968.4 1940.3 1877.2 1775.4 1656.1 1522.8 1400.0 1291.2 1189.5 1084.2 968.4 926.3 
905.3 919.3 922.8 919.3 908.8 863.2 814.0 750.9 726.3 715.8 705.3 691.2 694.7 582.5 484.2 347.4 266.7 157.9 0.0 
2312.3 2277.2 2186.0 2070.2 1961.4 1926.3 1947.4 1954.4 1929.8 1863.1 1764.9 1649.1 1512.3 1393.0 1287.7 1186.0 1070.2 957.9 922.8 
901.7 912.3 905.3 905.3 898.2 845.6 810.5 743.9 722.8 712.3 701.8 684.2 677.2 550.9 445.6 354.4 270.2 164.9 0.0 
